IESNA:LM-63-2002
[TEST]P1198689
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1D-722-U-SL4
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 70 CRI, 2200K, 900mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 79.6 WATTS, 0.638 AMPS
[_THDi]6.673
[_PF]0.997
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]8378
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
958 943.4 953.1 972.3 993.6 1014.9 1034.9 1050.5 1064.7 1084.7
1114.4 1162.4 1230 1310 1433.9 1639.2 1870.7 2145.4 2482.6 2823.4
3185.6 3468.2 3645.1 3773.5 3822.4 3841 3906.8 4037 4033.9 3671.7
2754.6 1178 308.4 127.5 47.5 13.3 0
958 948.7 958.5 977.6 998.9 1020.2 1039.4 1054.9 1069.1 1088.2
1117.1 1164.7 1231.3 1309.5 1429.1 1624.1 1851.6 2118.3 2446.6 2832.3
3191.8 3469.1 3642.8 3766.8 3818.4 3848.6 3920.6 4050.8 4029.9 3639.7
2669.3 1092.2 307.9 124.4 47.1 12.9 0
958 947.4 955.8 973.6 994 1013.6 1030.9 1042.5 1053.1 1068.7
1093.1 1133.1 1191.3 1262 1367.7 1539.3 1758.3 2017.8 2304.4 2630.2
2954.1 3248.3 3454.4 3596.6 3693.1 3787.7 3908.1 4056.1 4124.1 3862.4
3062.5 1555.7 470.1 172.9 84 18.2 0
958 945.6 953.6 969.6 986.9 1003.8 1019.4 1027.4 1032.7 1040.7
1055.8 1082.5 1124.2 1174.9 1246 1362.4 1521.9 1709.9 1921.8 2164.5
2433.3 2714.6 2980.8 3209.6 3407.3 3598.9 3849.5 4149.4 4388 4385.4
3952.1 2925.7 1326.4 515.9 178.2 61.8 0
958 945.6 951.8 966 981.1 996.3 1011.4 1019.8 1023.8 1027.8
1041.1 1060.2 1092.7 1129.6 1171.3 1233.5 1326.9 1445.1 1593.9 1772.5
1975.2 2186.2 2428.9 2687.5 2959.4 3250.5 3579.3 3981 4484 4902.6
4972.4 4450.2 3026.5 1478.8 521.7 127.1 0
958 946 951.4 964.3 978.9 994.9 1009.1 1018.9 1023.8 1028.7
1043.8 1064.7 1094.9 1127.3 1157.6 1198.4 1270.4 1363.3 1485 1635.2
1805 1991.6 2187.6 2419.1 2675 2958.5 3290.5 3704.2 4276.9 4875
5214.5 4874.6 3599.7 2020.1 833.2 192.9 0
958 945.6 950 962.5 977.1 992.7 1006.9 1017.6 1024.2 1032.2
1046.9 1069.1 1095.8 1119.8 1139.8 1172.2 1228.2 1299.7 1400.2 1525.9
1667.2 1819.6 1988.5 2179.6 2400 2642.2 2963.4 3364.2 3904.6 4564.4
4983.9 4599.1 3158.1 1648.6 603 103.1 0
958 948.7 949.6 959.8 974.5 991.8 1008.2 1022 1033.6 1041.6
1051.4 1066 1082.9 1094.5 1107.3 1128.2 1158 1195.8 1253.1 1339.3
1435.7 1545.9 1671.2 1813.4 1972.5 2162.7 2388.9 2670.6 3017.2 3464.2
3741.5 3264.3 2108 940.3 240.4 39.5 0
958 951.8 951.4 958.5 972.7 991.4 1010.5 1028.2 1042.5 1052.7
1062 1070.9 1073.6 1072.7 1077.1 1086.9 1102.9 1126.4 1162.4 1214.9
1287.7 1372.2 1475.3 1597 1735.2 1890.7 2060.5 2259.1 2496 2700.4
2651.9 2116.9 1209.5 436.8 108.9 30.7 0
958 954.9 955.4 960.7 974 990.9 1013.1 1034.9 1052.2 1066
1077.6 1084.2 1084.2 1082 1079.8 1078.9 1082.9 1095.8 1120.7 1160.7
1217.5 1293.1 1382 1487.7 1612.6 1753.9 1905.4 2062.7 2193.4 2209.3
1952.1 1290.9 461.2 124.9 60.9 24 0
958 959.8 962 970 984.3 1001.1 1024.7 1049.1 1071.8 1093.1
1114 1130.9 1142.9 1153.6 1162.9 1174 1190.4 1212.7 1246 1299.7
1380.2 1487.3 1621.9 1799.2 2027.2 2267.6 2518.6 2707.5 2731.5 2370.2
1649.5 810.1 223.5 74.2 33.3 9.8 0
958 961.1 965.1 974 989.6 1009.1 1034.5 1062 1088.7 1116.2
1146.4 1175.8 1205.1 1234.9 1268.6 1312.6 1367.3 1438.4 1530.8 1649
1796.5 1964.5 2151.1 2374.2 2618.2 2837.7 2968.3 2945.2 2683.9 2092
1274.9 606.1 204.8 71.5 28 5.8 0
958 963.4 970 982 1000.2 1022.5 1051.8 1085.1 1117.1 1154.4
1197.1 1246.4 1302.9 1368.6 1449.5 1552.1 1675.7 1813.9 1957.4 2102.7
2244 2373.8 2493.7 2623 2756.8 2844.8 2831.4 2675.5 2332.9 1715.2
1008.7 436.8 162.2 65.8 26.7 6.2 0
958 967.4 980.3 999.4 1024.7 1054.5 1092.7 1136.7 1190.9 1258.9
1347.7 1454.4 1572.1 1707.7 1836.1 1949.4 2036 2096.9 2134.7 2159.6
2181.8 2191.1 2167.1 2118.3 2032.5 1863.6 1581.9 1195.3 779.4 446.1
240.8 137.3 86.6 55.1 30.7 7.6 0
958 970.5 990.5 1016.7 1049.1 1088.2 1138 1205.1 1290.4 1397.9
1516.6 1629.9 1729 1800.5 1839.6 1849.4 1833.9 1793.9 1725.9 1623.2
1487.3 1318.4 1110.9 879.4 668.3 511.9 403 320.8 256 207.1
163.1 127.1 96.9 64.4 35.1 8 0
958 974.5 1002.5 1035.8 1074.5 1123.3 1189.5 1278.9 1388.6 1503.3
1601.9 1673 1705.4 1699.7 1661 1593.5 1493.5 1354.4 1197.1 1036.7
900.3 794.1 704.8 613.2 518.6 435.5 367 310.6 260.4 216.4
177.7 143.1 109.3 70.7 42.2 12.9 0
958 978.9 1013.6 1054 1102.5 1162 1243.3 1349.5 1463.7 1555.3
1608.1 1618.4 1593 1539.3 1460.2 1344.2 1203.3 1058 934.9 848.3
794.1 748.7 690.5 622.5 537.7 471.9 417.7 362.6 314.2 272.4
232.8 190.2 148.4 106.2 65.3 22.7 0
958 985.1 1026.5 1072.7 1126.4 1193.1 1282.9 1395.7 1501 1560.6
1567.3 1530.4 1472.2 1399.7 1304.2 1185.5 1055.8 942 874.9 832.3
772.7 714.1 638.1 571.4 554.1 516.8 466.1 415.9 368.4 321.3
274.6 232 185.7 140.4 92.4 33.3 0
958 989.1 1035.8 1088.7 1149.6 1221.5 1314.4 1418.8 1507.3 1533.9
1502.4 1438.4 1369.5 1292.2 1199.8 1090.5 979.8 908.3 882.9 834.1
766.5 675 591 576.8 553.7 516.3 469.7 420.8 373.3 327
281.3 239.5 193.3 150.2 97.3 40.9 0
958 993.1 1043.4 1101.6 1167.8 1244.2 1339.7 1445.1 1509 1496.6
1431.7 1353.1 1283.7 1216.7 1134 1036.2 949.1 922.9 894 831.8
735.9 617.7 584.8 565.7 550.6 513.7 470.1 424.4 376.4 328.8
284.4 231.1 175.5 130.6 80.4 32.4 0
958 995.8 1045.6 1106.5 1175.3 1254.4 1352.2 1457 1510.4 1479.3
1399.3 1318.9 1247.8 1178.9 1103.8 1022.5 952.3 935.4 895.4 822.5
705.6 608.3 576.8 553.2 540.3 507.9 469.7 425.3 379.9 335.5
292.4 235.5 174.6 130.2 64.9 27.6 0
958 994 1046.5 1106.9 1175.8 1254.4 1351.3 1456.6 1513.9 1484.2
1404.2 1322.9 1251.8 1183.8 1110.5 1032.2 962.9 946.9 904.3 829.6
709.6 611.4 578.1 551 536.8 505.7 469.7 426.1 381.7 338.2
293.3 232 172.9 124 64 25.3 0
